FLR2X-B 6MMSQ 84 Str Cu We 10kD

FLR2X-B 6MMSQ 84 Str Cu We 10kD

SKU: FMS0071809
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # FMS0071809 FMS0071809
Size (AWG or kcmil) 6 MMSQ 6 MMSQ
No. of Strands 84 84
Nom. OD (mils) (mm) 162 4.11 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 40 60 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.