FLR2X-B 2.5MMSQ 50 Str Cu SAELGn

Southwire #: FMM0054933

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

Stock # FMM0054933 FMM0054933
Size (AWG or kcmil) AWG or kcmil mm2 2.5 MMSQ 2.5 MMSQ
No. of Strands 50 50
Nom. OD (mils) (mm) 112 2.84 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 18 26 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.