FLR2X-A 4MMSQ 37 Str Cu SAEDBe

Southwire #: FMP0051230 Out of Stock

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # FMP0051230 FMP0051230
Size (AWG or kcmil) 4 MMSQ 4 MMSQ
No. of Strands 37 37
Nom. OD (mils) (mm) 140 3.56 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 28 41 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.