0.5 MMSQ 19/CU FLR2X-A SAE YELLOW-SAE DARK GREEN 1x15% 6722-1 ES-AU5T-1A 348-AA MS.90034 GMW15626

Southwire #: FMD03336EF

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

Stock # FMD03336EF FMD03336EF
Size (AWG or kcmil) (mm2) 0.5 MMSQ 0.5 MMSQ
No. of Strands 19 19
Nom. OD (mils) (mm) 61 1.55 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 4 6 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.