FL3G-A 20MMSQ 252 Str Cu SAEBk 5kR

FL3G-A 20MMSQ 252 Str Cu SAEBk 5kR

SKU: FMY0081200
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # FMY0081200 FMY0081200
Size (AWG or kcmil) 20 MMSQ 20 MMSQ
No. of Strands 252 252
Nom. OD (mils) (mm) 339 8.61 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 146 217 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.