14-19 4/C CU B/DG/R/W FLAT BRAKE CABLE GRAY JACKET GROTE 100 FT

Southwire #: 56036001

TRAILER CABLE/BRAKE CABLE

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

  • For use as a general purpose low tension primary wire in automotive circuits where more than one conductor, color coding and flat configuration are required

Specifications

Stock # 56036001 56036001
Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
No. of Strands 19 19
Nominal Total Weight (lbs/1000') (kgs/km) 92 137 lbs/1000' kgs/km

Standards & References

Construction

  • Southwire’s Brake Cable is manufactured using stranded bare or tinned copper conductors with individual PVC insulation and PVC Jacket

Resources

There are no downloadable resources for this product.