3321 VW-1 22-7 Str Cu SAEYw

Southwire #: F221811234

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # F221811234 F221811234
Size (AWG or kcmil) 22 AWG 22 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 90 2.29 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 5 8 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.