Stock # | F010440406 F010440406 | |
Size (AWG or kcmil) (mm2) | 1 AWG 1 AWG | |
No. of Strands | 259 259 | |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Nom. OD (mils) (mm) | 520 13.21 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 348 518 | lbs/1000' kgs/km |