3290 18-16 Str Cu Bk

Southwire #: F180882000 Out of Stock

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # F180882000 F180882000
Size (AWG or kcmil) 18 AWG 18 AWG
No. of Strands 16 16
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Nom. OD (mils) (mm) 173 4.39 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 19 28 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.