Stock # | F12065ROC2 F12065ROC2 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Strands | 65 65 | |
Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
Nom. OD (mils) (mm) | 157 3.99 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 27 40 | lbs/1000' kgs/km |