3237 18-16 Str Cu SAEWe2BkS

Southwire #: F1833524B5

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # F1833524B5 F1833524B5
Size (AWG or kcmil) 18 AWG 18 AWG
No. of Strands 16 16
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Nom. OD (mils) (mm) 108 2.74 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 10 15 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.