3237 18-7 Str Stc SAEWe2OeS

Southwire #: F1807918H6 Out of Stock

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Leads for transformers, motors, ballasts, solenoids, etc. where normal operating temperature will not exceed 125°C (257°F). Also gasoline vapor resistant.

Specifications

measurement
imperial metric
Stock # F1807918H6 F1807918H6
Size (AWG or kcmil) 18 AWG 18 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Nom. OD (mils) (mm) 110 2.79 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 10 15 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.