3199 18-16 Str Stc SAEGy

Southwire #: F184153032

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # F184153032 F184153032
Size (AWG or kcmil) 18 AWG 18 AWG
No. of Strands 16 16
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Nom. OD (mils) (mm) 80 2.03 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 7 11 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.