Leads for transformers, motors, ballasts, solenoids, etc. where normal operating temperature will not exceed 125°C (257°F). Also gasoline vapor resistant.
Stock # | F020580302 F020580302 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Strands | 133 133 | |
Nom. OD (mils) (mm) | 471 11.96 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 279 415 | lbs/1000' kgs/km |
Solid or stranded, bare or tinned copper conductor with overall Crosslinked Polyethylene (XLPE) insulation. Available in all colors except clear and transparent. Colors subject to economic order quantity.