3173 18-16 Str Cu We

Southwire #: F180761209

90°C/125°C, 600/1000 Volts. Flexible Stranded Copper Conductor. XLPE Insulation.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

For use in internal wiring of electrical equipment, control panels, and appliances or for use as motor leads.

Specifications

measurement
imperial metric
Stock # F180761209 F180761209
Size (AWG or kcmil) 18 AWG 18 AWG
No. of Strands 16 16
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Nom. OD (mils) (mm) 108 2.74 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 10 15 lbs/1000' kgs/km

Standards & References

  • ASTM B3
  • UL 758 - Appliance WireAWM 3173 125°C / 3237 105°C
  • Voltage: 600V, AWM 3237 - 1000V
  • CSA C22.2 No. 127 - Type CL1251; 125°C
  • CSA C22.2 No. 210 - AWM I A/B; 125°C
  • Oil Resistant
  • Gasoline and gasoline vapor resistant
  • Suitable for switchboard wire
  • RoHS-2 Compliant

Construction

  • Conductors: Flexible stranded bare copper; See Table 1 for Stranding Details
  • Insulation: Crosslinked Polyethylene (XLPE)
  • Colors: All Colors available; Stripes available upon request

Resources

There are no downloadable resources for this product.