16-26 TINNED CU AWM 3173/3237/CL1251 AWM I A/B XLP 1000V SAE PINK

Southwire #: F164161210

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in internal wiring of electrical equipment, control panels, and appliances or for use as motor leads.
  • For use as permitted in NEC Article 310 for sizes 14 AWG - 4 AWG.

Specifications

Stock # F164161210 F164161210
Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 26 26
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Nom. OD (mils) (mm) 123 3.12 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 14 21 lbs/1000' kgs/km

Standards & References

  • ASTM B3
  • Voltage: 600V, AWM 3237 - 1000V
  • UL 44 - Type SIS; 90°C; 14 - 4 AWG
  • CSA C22.2 No. 127 - Type CL1251; 125°C
  • CSA C22.2 No. 210 - AWM I A/B; 125°C
  • Oil Resistant
  • Gasoline and gasoline vapor resistant
  • Suitable for switchboard wire
  • RoHS-2 Compliant
  • AWM 3173 125°C / 3237 105°C
  • UL 758 - Appliance Wire

Construction

  • Conductors: Flexible stranded bare copper;
  • Insulation: Crosslinked Polyethylene (XLPE)
  • Colors: All Colors available; Stripes available upon request

Resources

There are no downloadable resources for this product.