14-41 CU SIS AWM 3173/3237/CL1251 AWM I A/B XLP LIGHT GREEN 20000 FT

Southwire #: F140442915

90°C/125°C, 600/1000 Volts. Flexible Stranded Copper Conductor. XLPE Insulation.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in internal wiring of electrical equipment, control panels, and appliances or for use as motor leads.
  • For use as permitted in NEC Article 310 for sizes 14 AWG - 4 AWG.

Specifications

Stock # F140442915 F140442915
Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
No. of Strands 41 41
Nom. OD (mils) (mm) 136 3.45 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 19 29 lbs/1000' kgs/km

Standards & References

  • ASTM B3
  • Voltage: 600V, AWM 3237 - 1000V
  • UL 44 - Type SIS; 90°C; 14 - 4 AWG
  • CSA C22.2 No. 127 - Type CL1251; 125°C
  • CSA C22.2 No. 210 - AWM I A/B; 125°C
  • Oil Resistant
  • Gasoline and gasoline vapor resistant
  • Suitable for switchboard wire
  • RoHS-2 Compliant
  • AWM 3173 125°C / 3237 105°C
  • UL 758 - Appliance Wire

Construction

  • Conductors: Flexible stranded bare copper;
  • Insulation: Crosslinked Polyethylene (XLPE)
  • Colors: All Colors available; Stripes available upon request

Resources

There are no downloadable resources for this product.