3172 20-10 Str Npc Bk

3172 20-10 Str Npc Bk

SKU: F201230300
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # F201230300 F201230300
Size (AWG or kcmil) 20 AWG 20 AWG
No. of Strands 10 10
Nom. OD (mils) (mm) 96 2.44 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 9 13 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.