Southwire
Navigation
Products
Close
Products
Wire & Cable
Tools & Equipment
Power Management
Lighting
Electrical Components
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Flexible Conduit
Flexible Cord
High Voltage Underground Transmission Cable Systems
HVAC
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SCR
®
Technologies
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Cord Protectors
Data Center Products
Electrical Safety
Extension Cords
Mobile Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Permanent Install Lighting
Rechargeable Work Lights
Cable Ties
Fittings
Hanging & Support
Wire & Cable
Tools & Equipment
Power Management
Lighting
Electrical Components
Services
Close
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED™ Services
CableTechSupport™ Services
Data Center Mission Critical Team
Southwire Solutions University
Contractor Solutions Team
High Voltage Installation Team
Storm Activation Team
Industries
Close
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Power Generation
Mass Transit
Oil, Gas & Petrochem
Residential
Commercial
Healthcare
Automotive & Electric Vehicles
Ordering
Close
Ordering
Strong brand names. Diverse product lines.
View All Ordering
MySouthwire.com
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Close
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
About
Close
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Family Owned
Newsroom
Sustainability
History
Donations
Search
Close Search
AWM 3122
3122 16-7 Str Stc Yw
Contact Us
Excel Table
Home
Products
Wire & Cable
Leadwire
AWM 3122
3122 16-7 Str Stc Yw
AWM 3122
3122 16-7 Str Stc Yw
SKU: F160550404
Contact Us
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
16 AWG
Outer Jacket / Armor Color
Packaging
1000 FT
2500 FT
500 FT
Application
Specifications
Standards & References
Construction
Resources
Application
Specifications
Standards & References
Construction
Resources
Application
Specifications
measurement
imperial
metric
Stock #
F160550404
F160550404
Size (AWG or kcmil)
16 AWG
16 AWG
No. of Strands
7
7
Nom. OD
(mils)
(mm)
103
2.62
mils
mm
Nominal Total Weight
(lbs/1000')
(kgs/km)
12
18
lbs/1000'
kgs/km
Standards & References
Construction
Resources
There are no downloadable resources for this product.