3122 16-7 Str Stc Tn

3122 16-7 Str Stc Tn

SKU: F160550312
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # F160550312 F160550312
Size (AWG or kcmil) 16 AWG 16 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 103 2.62 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 12 18 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.