3074 12-19 Str Stc Rd1BkSpS

3074 12-19 Str Stc Rd1BkSpS

SKU: F1204734BM
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # F1204734BM F1204734BM
Size (AWG or kcmil) 12 AWG 12 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 155 3.94 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 30 44 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.