1731 24 Sol Stc We

1731 24 Sol Stc We

SKU: F240431809
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # F240431809 F240431809
Size (AWG or kcmil) 24 AWG 24 AWG
No. of Strands 1 1
Nom. OD (mils) (mm) 40 1.02 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 2 3 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.