AWM 1569

Download Category Specifications:
PDF Excel Table

Application

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor
Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
F26002 26 AWG 26 AWG 7 7 50 1.27 2 3
F24002 24 AWG 24 AWG 7 7 57 1.45 3 4
F22016 22 AWG 22 AWG 7 7 15 0.38 62 1.57 4 5
F20027 20 AWG 20 AWG 10 10 67 1.70 5 7
F18035 18 AWG 18 AWG 16 16 79 2.01 7 10
F16025 16 AWG 16 AWG 26 26 15 0.38 91 2.31 10 16
F14028 14 AWG 14 AWG 41 41 110 2.79 16 24
F12035 12 AWG 12 AWG 65 65 123 3.12 23 35
F10137 10 AWG 10 AWG 105 105 145 3.68 36 53

Standards & References

Construction

Resources

There are no downloadable resources for this product.