1569 18-16 Str Stc Rd

1569 18-16 Str Stc Rd

SKU: F180412902
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # F180412902 F180412902
No. of Strands 16 16
Nom. OD (mils) (mm) 79 2.01 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 7 10 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.