AWM 1569 - TR64

Solid or stranded tinned copper conductors; PVC insulation. 90°C, 300 Volts. RoHS
Download Category Specifications:
PDF Excel Table

Application

For use as a component hook-up wire in eletrionic manufactured products.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor
Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
F24012 24 AWG 24 AWG 7 7 57 1.45 3 4

Standards & References

  • UL listed as Style 1007
  • UL Listing E47523
  • CSA Spec. C22.2, No 16; File Listing: LL90458
  • RoHS

Construction

Southwire TR64 is manufactured using solid or stranded tinned copper conductors with PVC insulation. 7 strand product is available with prefused copper strand.

Resources

There are no downloadable resources for this product.