HDFPC-DLO is a 2kV flexible power cable with a variety of possible applications such as but not limited to: Drilling rigs, railroad and transit car wiring, mining and other industrial equipment, and as flexible motor leads and wind turbine applications. The cable is suited for use in wet and dry areas, conduits, ducts, troughs, trays, and where superior electrical properties are de- sired. The maximum continuous conductor temperature for normal operation is 90°C wet or dry. HDFPC-DLO is oil, heat, flame, abrasion, and sunlight resistant. Approved for use per the NEC® as Type RHH/RHW-2 and per the CE Code as 2kV Type RW90.
Stock # | 1670308308 1670308308 | |
Size (AWG or kcmil) | 444.4 KCMIL 444.4 KCMIL | |
No. of Strands | 1102 1102 | |
Nom. OD (mils) (mm) | 1116 28.35 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1661 2472 | lbs/1000' kgs/km |