Switchgear and Transformer Terminations

Download Category Specifications:
PDF Excel Table

Application

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
652698 null null null null

Standards & References

  • Type test certificate in accordance with IEC 60840, 62067 available
  • Insulator according with IEC 60859 (145) and 62271-209 (245) for GIS and transformer termination
  • Type tested to IEEE 48

Construction

Resources

There are no downloadable resources for this product.