Outdoor Termination

Cable termination, polymer insulator, for XLPE insulated cables with aluminum or copperconductors and various types of cable screens and cable sheaths.

Download Category Specifications
PDF Excel Table

Application

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
652409
null null null null

Standards & References

  • Type tested according to IEEE 48 and IEC 60840, 62067 where applicable

Construction

Resources

There are no downloadable resources for this product.