Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Stock # | 59832701 59832701 | |
Size (AWG or kcmil) AWG or kcmil mm2 | 8 AWG 8 AWG | |
No. of Conductors | 3 3 | |
No. of Strands | 133 133 | |
Nom. OD (mils) (mm) | 854 21.69 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 401 597 | lbs/1000' kgs/km |
Allowable Ampacity | 40 40 | |
Nom. DC Resistance (Conductor) | 0.65 0.65 | |
Conductor Colors | BLACK/WHITE/GREEN BLACK/WHITE/GREEN |