6-96 CU 5/C BLACK/WHITE/RED/GREEN/ORANGE SEOOW SEOPRENE BLACK 105C 600VPOLY NON-UL/NON-CSA 250 FT

6-96 CU 5/C BLACK/WHITE/RED/GREEN/ORANGE SEOOW SEOPRENE BLACK 105C 600VPOLY NON-UL/NON-CSA 250 FT

SKU: 59833001
600 Volt, 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant. Non UL / Non CSA Listed.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications

measurement
imperial metric
Stock # 59833001 59833001
Size (AWG or kcmil) 6 AWG 6 AWG
No. of Conductors 5 5
No. of Strands 96 96
Nom. OD (mils) (mm) 992 25.20 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 682 1014 lbs/1000' kgs/km
Allowable Ampacity 36 36
Nom. DC Resistance (Conductor) 0.42 0.42
Conductor Colors BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE

Standards & References

  • MSHA
  • RoHS-2 (European Directive 2011/65/EU )

Construction

Conductors: Class K stranded bare copper per ASTM B-174

  • Insulation: TPE
  • Jacket: Black TPE (other colors available upon request)

Resources

There are no downloadable resources for this product.