2-119 CU 3/C BLACK/WHITE/GREEN SEOOW SEOPRENE BLACK 105C 600V POLY NON-UL/NON-CSA 500 FT

SKU: 55394201
600 Volt, 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant. Non UL / Non CSA Listed.
Download Category Specifications:
PDF Excel Table
Register or Save Product
Add to Bill of Materials
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications

measurement
imperial metric
Stock # 55394201 55394201
Size (AWG or kcmil) 2 AWG 2 AWG
No. of Conductors 3 3
No. of Strands 119 119
Nom. OD (mils) (mm) 1158 29.41 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1030 1533 lbs/1000' kgs/km
Allowable Ampacity 95 95
Nom. DC Resistance (Conductor) 0.17 0.17
Conductor Colors BLACK/WHITE/GREEN BLACK/WHITE/GREEN

Standards & References

  • MSHA
  • RoHS-2 (European Directive 2011/65/EU )

Construction

Conductors: Class K stranded bare copper per ASTM B-174

  • Insulation: TPE
  • Jacket: Black TPE (other colors available upon request)

Resources

There are no downloadable resources for this product.