12-65 CU 4/C WHITE/BLACK/GREEN/RED SEOOW (TPE/STOOW) BLACK 105C 600V POLY

Southwire #: 55039799

611 Volt Cord. 105°C Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications

Stock # 55039799 55039799
Size (AWG or kcmil) (mm2) 12 AWG 12 AWG
No. of Conductors 4 4
No. of Strands 65 65
Nom. OD (mils) (mm) 648 16.46 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 221 329 lbs/1000' kgs/km
Allowable Ampacity 20 20
Nom. DC Resistance (Conductor) 1.66 1.66
Conductor Colors WHITE/BLACK/GREEN/RED WHITE/BLACK/GREEN/RED

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2

Construction

  • Conductor: Class K stranded bare copper per ASTM B-174
  • Insulation: Heat, moisture and oil resistant TPE
  • Filler: Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  • Jacket: Black TPE (other colors available upon request)