Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Stock # | 59873601 59873601 | |
Size (AWG or kcmil) AWG or kcmil mm2 | 16 AWG 16 AWG | |
No. of Conductors | 14 14 | |
No. of Strands | 26 26 | |
Nom. OD (mils) (mm) | 725 18.42 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 287 427 | lbs/1000' kgs/km |
Allowable Ampacity | 5 5 | |
Nom. DC Resistance (Conductor) | 4.12 4.12 |