Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Stock # | 58992101 58992101 | |
Size (AWG or kcmil) AWG or kcmil mm2 | 14 AWG 14 AWG | |
No. of Conductors | 10 10 | |
No. of Strands | 41 41 | |
Nom. OD (mils) (mm) | 835 21.21 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 352 524 | lbs/1000' kgs/km |
Allowable Ampacity | 7 7 | |
Nom. DC Resistance (Conductor) | 2.64 2.64 |