6-96 CU 2/C BLACK/WHITE SEOOW SEOPRENE YELLOW 105C 600V POLY NON-UL/NON-CSA 500 FT

6-96 CU 2/C BLACK/WHITE SEOOW SEOPRENE YELLOW 105C 600V POLY NON-UL/NON-CSA 500 FT

SKU: 65583701
600 Volt, 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant, Non UL / Non CSA.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -60°C to maximum 105°C.

Specifications

measurement
imperial metric
Stock # 65583701 65583701
Size (AWG or kcmil) 6 AWG 6 AWG
No. of Conductors 2 2
No. of Strands 96 96
Nom. OD (mils) (mm) 752 19.10 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 326 485 lbs/1000' kgs/km
Allowable Ampacity 55 55
Conductor Colors BLACK/WHITE BLACK/WHITE

Standards & References

  • MSHA
  • RoHS-2 (European Directive 2011/65/EU )

Construction

  • Conductors: Class K stranded bare copper per ASTM B-174
  • Insulation: TPE
  • Jacket: Yellow TPE (other colors available upon request)

Resources

There are no downloadable resources for this product.