Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -60°C to maximum 105°C.
Stock # | 65582901 65582901 | |
Size (AWG or kcmil) AWG or kcmil mm2 | 8 AWG 8 AWG | |
No. of Conductors | 4 4 | |
No. of Strands | 96 96 | |
Nom. OD (mils) (mm) | 778 19.76 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 405 603 | lbs/1000' kgs/km |
Allowable Ampacity | 35 35 | |
Conductor Colors | BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN |