Southwire Royal® Non UL/Non CSA SOOW cord is designed for use with industrial equipment, heavy tools, battery chargers, portable lights and power extensions, suitable for outdoor applications. The cable is rated -40°C to 90°C, sunlight, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code
Stock # | 56997303 56997303 | |
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Conductors | 2 2 | |
No. of Strands | 133 133 | |
Nom. OD (mils) (mm) | 721 18.31 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 321 477 | lbs/1000' kgs/km |
Allowable Ampacity | 55 55 | |
Nom. DC Resistance (Conductor) | 0.4 0.4 | |
Conductor Colors | BLACK/WHITE BLACK/WHITE |