14-41 CU 12/C SOOW BLACK 90C 600V PAPER 2500 FT

Southwire #: 57127003

600 Volt 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation, Heat, Moisture and Oil Resistant Flexible CPE Jacket.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 90°C, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.

Specifications

measurement
imperial metric
Stock # 57127003 57127003
Size (AWG or kcmil) 14 AWG 14 AWG
No. of Conductors 12 12
No. of Strands 41 41
Nom. OD (mils) (mm) 883 22.43 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 478 711 lbs/1000' kgs/km
Allowable Ampacity 7 7
Nom. DC Resistance (Conductor) 2.55 2.55

Standards & References

  • UL 62
  • CSA Standard 22.2 No. 49
  • NEC 400
  • NEC 501.140 Class I Division 2
  • Passes CSA FT2 Flame Test
  • MSHA
  • Federal and Military Specification JC-580B
  • RoHS-2 (European Directive 2011/65/EU )

Construction

  • Conductors: Class K stranded bare copper per ASTM B-174
  • Insulation: EPDM
  • Jacket: Black CPE (Other colors available upon request)

Resources

There are no downloadable resources for this product.