Titan®2 Type CB Liquidtight Flexible Metal Conduit is suitable for the following installations:
Stock # | 55169903 55169903 | |
Trade Size (in) (cm) | 3 7.62 | inch cm |
Inner Diameter (min/max) | 3.070 / 3.100 7.80 / 7.87 | inch cm |
Outer Diameter (min/max) | 3.460 / 3.500 8.79 / 8.89 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2350 3497 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 35 88.90 | inch cm |
Titan®2 Type CB Liquidtight Flexible Metal Conduit meets or exceeds the following requirements:
Titan®2 Type CB is manufactured with a spiral wound strip of heavy gauge, corrosion-resistant, hot-dipped galvanized steel. For 3/8" through 1-1/4" trade sizes, the core is constructed with a square locked steel strip with an integral copper-bonding strip enclosed within the steel convolutions. For 1-1/2" through 4" trade sizes, the core is constructed with a fully interlocked steel strip. A rugged, flame retardant, flexible PVC jacket is extruded over the steel core. The blue jacket resists oils, mild acids and exposure to sunlight. Other jacket colors are available.