Slinky-Flex® Extra Flexible Metal Conduit

Extra Flexible Metal Conduit. Allows "U" Bends for Tight Applications.

Download Category Specifications:
PDF Excel Table

Application

Slinky-Flex® Extra Flexible Metal Conduit is suitable of the following installations:

  • For office partition furniture, voice, data, CATV, signal transmissions, and other OEM applications
  • Designed for applications where extra flexibility is needed
  • For installation in concealed, exposed or approved raceways

Specifications

measurement
imperial metric
Select a set of products below for more information:
Diameter (inches) (centimeters)
Trade Size (in) (cm) Inner Diameter (min/max) Outer Diameter (min/max) Nominal Total Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm)
552833 5/16 0.79 0.312 / 0.337 0.79 / 0.86 0.447 / 0.472 1.14 / 1.20 136 202 1.5 3.81
552834 3/8 0.95 0.375 / 0.393 0.95 / 1.00 0.515 / 0.540 1.31 / 1.37 145 216 2 5.08
552835 7/16 1.11 0.437 / 0.462 1.11 / 1.17 0.585 / 0.610 1.49 / 1.55 162 241 2 5.08
552837 1/2 1.27 0.625 / 0.645 1.59 / 1.64 0.640 / 0.665 1.63 / 1.69 190 283 3 7.62
552838 9/16 1.43 0.563 / 0.588 1.43 / 1.49 0.703 / 0.728 1.79 / 1.85 238 354 4 10.16
552839 3/4 1.91 0.812 / 0.835 2.06 / 2.12 0.890 / 0.915 2.26 / 2.32 230 342 4 10.16

Standards & References

Construction

Slinky-Flex® is manufactured with a spiral wound strip of corrosion-resistant, hot-dipped galvanized steel.

Resources

There are no downloadable resources for this product.