Slinky-Flex® Extra Flexible Metal Conduit

Slinky-Flex® Extra Flexible Metal Conduit

SKU: 55283801
Extra Flexible Metal Conduit. Allows "U" Bends for Tight Applications.
Download Category Specifications:
Excel Table
Select Product Specifications
Size
Length
Color

Application

Slinky-Flex® Extra Flexible Metal Conduit is suitable of the following installations:

  • For office partition furniture, voice, data, CATV, signal transmissions, and other OEM applications
  • Designed for applications where extra flexibility is needed
  • For installation in concealed, exposed or approved raceways

Specifications

measurement
imperial metric
Stock # 55283801 55283801
Trade Size (in) (cm) 9/16 1.43 inch cm
Inner Diameter (min/max) 0.563 / 0.588 1.43 / 1.49 inch cm
Outer Diameter (min/max) 0.703 / 0.728 1.79 / 1.85 inch cm
Nominal Total Weight (lbs/1000') (kgs/km) 238 354 lbs/1000' kgs/km
Min. Bend Radius (in) (cm) 4 10.16 inch cm

Standards & References

Construction

Slinky-Flex® is manufactured with a spiral wound strip of corrosion-resistant, hot-dipped galvanized steel.

Resources

There are no downloadable resources for this product.