Slinky-Flex® Extra Flexible Metal Conduit

Slinky-Flex® Extra Flexible Metal Conduit

SKU: 55283701
Extra Flexible Metal Conduit. Allows "U" Bends for Tight Applications.
Download Category Specifications:
Excel Table
Select Product Specifications
Size
Length
Color

Application

Slinky-Flex® Extra Flexible Metal Conduit is suitable of the following installations:

  • For office partition furniture, voice, data, CATV, signal transmissions, and other OEM applications
  • Designed for applications where extra flexibility is needed
  • For installation in concealed, exposed or approved raceways

Specifications

measurement
imperial metric
Stock # 55283701 55283701
Trade Size (in) (cm) 1/2 1.27 inch cm
Inner Diameter (min/max) 0.625 / 0.645 1.59 / 1.64 inch cm
Outer Diameter (min/max) 0.640 / 0.665 1.63 / 1.69 inch cm
Nominal Total Weight (lbs/1000') (kgs/km) 190 283 lbs/1000' kgs/km
Min. Bend Radius (in) (cm) 3 7.62 inch cm

Standards & References

Construction

Slinky-Flex® is manufactured with a spiral wound strip of corrosion-resistant, hot-dipped galvanized steel.

Resources

There are no downloadable resources for this product.