Slinky-Flex® Extra Flexible Metal Conduit

Slinky-Flex® Extra Flexible Metal Conduit

SKU: 55283301
Extra Flexible Metal Conduit. Allows "U" Bends for Tight Applications.
Download Category Specifications:
Excel Table
Select Product Specifications
Size
Length
Color

Application

Slinky-Flex® Extra Flexible Metal Conduit is suitable of the following installations:

  • For office partition furniture, voice, data, CATV, signal transmissions, and other OEM applications
  • Designed for applications where extra flexibility is needed
  • For installation in concealed, exposed or approved raceways

Specifications

measurement
imperial metric
Stock # 55283301 55283301
Trade Size (in) (cm) 5/16 0.79 inch cm
Inner Diameter (min/max) 0.312 / 0.337 0.79 / 0.86 inch cm
Outer Diameter (min/max) 0.447 / 0.472 1.14 / 1.20 inch cm
Nominal Total Weight (lbs/1000') (kgs/km) 136 202 lbs/1000' kgs/km
Min. Bend Radius (in) (cm) 1.5 3.81 inch cm

Standards & References

Construction

Slinky-Flex® is manufactured with a spiral wound strip of corrosion-resistant, hot-dipped galvanized steel.

Resources

There are no downloadable resources for this product.