2/0-7 AAC 35KV 15/175/125 MILS TRHDPE

Southwire #: 62418201

Aluminum Conductors. Track-Resistant HD Polyethylene or Track-Resistant Crosslinked Polyethylene Covering.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Used for primary and secondary overhead distribution where limited space is available or desirable for rights of way. Installed as an uninsulated conductor; however, covering is effective in preventing direct shorts and instantaneous flashovers should tree limbs or other objects contact conductors in such close proximity. The resulting close-proximity configuration minimizes the amount of space and hardware required for line installation; particularly useful in congested areas such as alleyways or tight corridors.

Specifications

Stock # 62418201 62418201
No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 2/0 AWG 2/0 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 1006 25.55 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 407 606 lbs/1000' kgs/km

Standards & References

Southwire’s 15kV – 35kV covered multi-layer tree wire meets or exceeds all applicable ICEA specifications and the following ASTM specifications:

  • ASTM B230
  • ASTM B231

Construction

Conductors are concentrically stranded, AAC (1350-H19), either compressed or full compact depending on conductor size, AAAC. Available with high-density track-resistant polyethylene.

  • 1350

Resources

There are no downloadable resources for this product.