Used for primary and secondary overhead distribution where limited space is available or desirable for rights of way. Installed as an uninsulated conductor; however, covering is effective in preventing direct shorts and instantaneous flashovers should tree limbs or other objects contact conductors in such close proximity. The resulting close-proximity configuration minimizes the amount of space and hardware required for line installation; particularly useful in congested areas such as alleyways or tight corridors.
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
234252 | 1 1 | 1/0 AWG 1/0 AWG | 7 7 | 866 22.00 | 307 456 | ||||
613734 | 1 1 | 336.4 KCMIL 336.4 KCMIL | 19 19 | 1133 28.78 | 618 919 | ||||
622046 | 1 1 | 556.5 KCMIL 556.5 KCMIL | 19 19 | 1320 33.53 | 895 1332 | ||||
614769 | 1 1 | 795 KCMIL 795 KCMIL | 37 37 | 1472 37.39 | 1176 1749 | ||||
623268 | 1 1 | 35 MMSQ 35 MMSQ | 7 7 | 797 20.27 | 193 288 | ||||
621065 | 1 1 | 185 MMSQ 185 MMSQ | 19 19 | 1214 30.86 | 703 1046 |
Southwire’s 15kV – 35kV covered multi-layer tree wire meets or exceeds all applicable ICEA specifications and the following ASTM specifications:
Conductors are concentrically stranded, AAC (1350-H19), either compressed or full compact depending on conductor size, AAAC. Available with high-density track-resistant polyethylene.