15kV AAC CAMV™ Spacer Cable

Aluminum Conductors. Track-Resistant HD Polyethylene.

Download Category Specifications
PDF Excel Table

Application

Used for primary and secondary overhead distribution where limited space is available or desirable for rights of way. Installed as an uninsulated conductor; however, covering is effective in preventing direct shorts and instantaneous flashovers should tree limbs or other objects contact conductors in such close proximity. The resulting close-proximity configuration minimizes the amount of space and hardware required for line installation; particularly useful in congested areas such as alleyways or tight corridors.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
256123
1 1
336.4 KCMIL 336.4 KCMIL
19 19
933 23.70
485 721
606901
1 1
397.5 KCMIL 397.5 KCMIL
19 19
959 24.36
531 790
613897
1 1
556.5 KCMIL 556.5 KCMIL
37 37
1120 28.45
739 1100
622913
1 1
636 KCMIL 636 KCMIL
37 37
1175 29.85
827 1230
620867
1 1
795 KCMIL 795 KCMIL
19 19
1292 32.82
1017 1513

Standards & References

Southwire’s 15kV – 35kV covered multi-layer tree wire meets or exceeds all applicable ICEA specifications and the following ASTM specifications:

  • ASTM B230
  • ASTM B231

Construction

Conductors are concentrically stranded, AAC (1350-H19), either compressed or full compact depending on conductor size, AAAC. High-density track-resistant polyethylene.

  • 1350

Resources

There are no downloadable resources for this product.