336.4-19 AAC 15KV 75/75 MILS TRHDPE

Southwire #: 61260402 Out of Stock

Aluminum Conductors. Track-Resistant HD Polyethylene.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Used for primary and secondary overhead distribution where limited space is available or desirable for rights of way. Installed as an uninsulated conductor; however, covering is effective in preventing direct shorts and instantaneous flashovers should tree limbs or other objects contact conductors in such close proximity. The resulting close-proximity configuration minimizes the amount of space and hardware required for line installation; particularly useful in congested areas such as alleyways or tight corridors.

Specifications

measurement
imperial metric
Stock # 61260402 61260402
No. of Conductors 1 1
Size (AWG or kcmil) 336.4 KCMIL 336.4 KCMIL
No. of Strands 19 19
Nom. OD (mils) (mm) 903 22.94 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 462 688 lbs/1000' kgs/km

Standards & References

Southwire’s 15kV – 35kV covered multi-layer tree wire meets or exceeds all applicable ICEA specifications and the following ASTM specifications:

  • ASTM B230
  • ASTM B231

Construction

Conductors are concentrically stranded, AAC (1350-H19), either compressed or full compact depending on conductor size, AAAC. High-density track-resistant polyethylene.

  • 1350

Resources

There are no downloadable resources for this product.