77.47-7 AAAC 15KV 15SH/75PY/75TRHDPY

77.47-7 AAAC 15KV 15SH/75PY/75TRHDPY

SKU: 62153301
Aluminum Conductors. Track-Resistant HD Polyethylene or Track-Resistant Crosslinked Polyethylene Covering.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Packaging

Application

Used for primary and secondary overhead distribution where limited space is available or desirable for rights of way. Installed as an uninsulated conductor; however, covering is effective in preventing direct shorts and instantaneous flashovers should tree limbs or other objects contact conductors in such close proximity. The resulting close-proximity configuration minimizes the amount of space and hardware required for line installation; particularly useful in congested areas such as alleyways or tight corridors.

Specifications

measurement
imperial metric
Stock # 62153301 62153301
Size (AWG or kcmil) null null null null

Standards & References

Southwire’s 15kV – 35kV covered multi-layer tree wire meets or exceeds all applicable ICEA specifications and the following ASTM specifications:

  • ASTM B230
  • ASTM B231

Construction

Conductors are concentrically stranded, AAC (1350-H19), either compressed or full compact depending on conductor size, AAAC. Available with high-density track-resistant polyethylene.

Resources

There are no downloadable resources for this product.