Stranded conductor of greater flexibility (class B) is suitable for uninsulated hook up, jumpers, and grounds in electrical construction.
Stock # | 14452751 14452751 | |
Size (AWG or kcmil) | 3/0 AWG 3/0 AWG | |
No. of Strands | 19 19 | |
Stranding Class | B B | |
Strand Type | COMBUL COMBUL | |
Temper | SD SD | |
Nom. OD (mils) (mm) | 454 11.53 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 520 774 | lbs/1000' kgs/km |
Allowable Ampacity | 355 355 | |
Rated Strength (lbs) (kg) | 4024 1825.25 | lbs kg |
DC Resistance at 20°C (ohms/1000') (ohms/km) | 0.07949 0.12 | ohms/1000' ohms/km |
Southwire's bare copper wire and cable meets or exceeds the following ASTM specifications:
Bare Copper, stranded. Combination unilay construction. Soft-drawn temper.