Stranded (class A) bare copper is suitable for overhead transmission and distribution applications.
Stock # | 10725090 10725090 | |
Size (AWG or kcmil) | 750 KCMIL 750 KCMIL | |
No. of Strands | 61 61 | |
Stranding Class | A A | |
Strand Type | CONV CONV | |
Temper | SD SD | |
Nom. OD (mils) (mm) | 998 25.35 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2316 3446 | lbs/1000' kgs/km |
Allowable Ampacity | 1040 1040 | |
Rated Strength (lbs) (kg) | 22890 10382.72 | lbs kg |
DC Resistance at 20°C (ohms/1000') (ohms/km) | 0.0141 0.02 | ohms/1000' ohms/km |
Southwire's bare copper wire and cable meets or exceeds the following ASTM specifications:
Bare Copper, stranded. Unilay construction. Soft-drawn temper.